Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Turbulo SolidMaster

Turbulo SolidMaster
The Turbulo SolidMaster is a very effective filtration system that precedes an oily water separator (OWS) and mechanically removes suspended solids in the bilge water.

After the Turbulo Sludge Buoy’s installation, the Turbulo SolidMaster serves as a filtration system which precedes the oily water separator (OWS) and mechanically removes suspended solids in the bilge water. Doing this before running the bilge water through the separator helps avoid the formation of suspensions and thereby extends the lifetime of the – more expensive – separation elements of the OWS.

The Turbulo SolidMaster works best when combined with the Turbulo SludgeBuoy.

Benefits:
  • Treated oily water is almost free of solid matter
  • Turbulo SolidMaster can be used as a buffer tank
  • Operator-friendly maintenance and handling: easy exchange of filter bags
  • Reliable components and DIN ISO 9001 certified production process at SKF Marine
  • Final manufactured and tested unit, delivered ready-to-use
  • Retrofit solutions available
SKF logo