Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

SKF Gear Bearing Unit

A compact solution for the power take off of truck engines

This robust unit with high load carrying capacity enables increased power density and engine downsizing.


Features:

  • Roller bearing solution
  • Pre-adjusted unit
  • Robust design

Benefits:

  • High load carrying capacity and PTO torque (>720 Nm)
  • Reduction of oil flow and oil pump size
  • Optimized oil metering
  • Optimized running accuracy
  • Reduction of oil friction during high load operation
  • Increased service life
  • Ready to use
  • Easy to interchange with current solution
  • Stable raceways under high load conditions
SKF logo