Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

SKF Shaft alignment

Daten
Sprache: Englisch
Format: Android , iPad , iPhone
Produktplattform: Instandhaltungstechnik
TKSA Shaft alignment app - Horizontal Shaft

SKF Shaft Alignment Tools function quickly and intuitively using software apps tailored for different alignment jobs. Designed for use without prior training, these simple-to-use apps are available free of charge for both Android and iOS platforms. Common features include comprehensive, automatic reports, export and sharing options, instructional videos within the app, built-in tolerance guidelines, 3-D live view, disturbance compensation and a fully functional demonstration mode.

SKF Shaft alignment
Easy and intuitive alignments of horizontal shafts with additional features including automatic measurement, minimal 40° total rotation, 9-12-3 guidance and alignment customisation with target values.

Suitable for SKF Shaft Alignment Tools TKSA 51 and TKSA 71

Available for iOS and Android devices.

Promo-Code eingeben
SKF logo