Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

SKF Soft foot

Daten
Sprache: Englisch
Format: Android , iPad , iPhone
Produktplattform: Instandhaltungstechnik
TKSA Shaft alignment app - Soft foot

SKF Shaft Alignment Tools function quickly and intuitively using software apps tailored for different alignment jobs. Designed for use without prior training, these simple-to-use apps are available free of charge for both Android and iOS platforms. Common features include comprehensive, automatic reports, export and sharing options, instructional videos within the app, built-in tolerance guidelines, 3-D live view, disturbance compensation and a fully functional demonstration mode.

SKF Soft foot
Assists technician in verifying that machine is standing evenly on all four feet. The app supports the operator identifying and correcting a soft foot.

Suitable for use with SKF Shaft Alignment Tools TKSA 51 and TKSA 71

Available for iOS and Android devices.

Promo-Code eingeben
SKF logo