Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Flanged housings, FNL series

FNL flanged housings
FNL flanged housings are well-proven machine parts that provide simple, reliable housing in applications without horizontal frames. They enable the full service life potential of the incorporated bearings to be exploited with less need for maintenance.

Features and benefits

  • Simple mounting
    Lines cast into the housing flange indicate the centre of the housing bore. Dimples indicate the position for dowel pins (fig. 1).
  • Grease guiding system
    An integrated flange guides grease from the grease fitting into the bearing (fig. 2).
  • Low friction seals
    A low friction, double-lip seal on each side of the housing keeps grease in and contaminants out (fig. 3). These seals allow rotational speeds twice that of traditional felt seals.
  • Two predrilled holes for relubrication
    The centered hole enables relubrication via a lubrication feature in the bearing. The offset hole enables relubrication from the side.

FNL housings in brief

Bearing types

Self-aligning ball bearings 

Spherical roller bearings 

CARB toroidal roller bearings

Bearing dimension series02, 22
Shaft diameter range20 to 100 mm
Typical shaft-bearing combinationsPlain shaft with bearing on an adapter sleeve
SealsDouble-lip
LubricationGrease
MaterialsGrey cast iron
MountingThree-bolt mounting Four-bolt mounting
Compliance to standardsNot standardized
Supersedes7225(00)
SKF logo