Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Ordering information

FNL housings are supplied together with their standard seals. Each of the following items must be ordered separately:
  • housing
  • locating rings or spacing washer
  • bearing
  • adapter sleeve

Order example

Two FNL flanged housings are required for two 22212 EK spherical roller bearings on H 312 adapter sleeves. One housing will accommodate the non-locating bearing at the end of the shaft. The other housing will accommodate the locating bearing and a through shaft.
The following items should be ordered (in addition to the bearings and adapter sleeves):
  • 1 housing FNL 512 A
  • 1 housing FNL 512 B
  • 1 spacing washer ZW 90 x 110
SKF logo