Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Housing material

SKF housings for paper machines are made of grey cast iron.

Paint, corrosion protection

SBFN, SBPN and SDM housings are painted blue (RAL 5007) using a water based alkyd/acryl paint. The paint protects the housings in accordance with ISO 12944-2:1998, corrosivity category C2. Housings can be repainted with most water or solvent based 1- or 2-component paints. The housings can also be supplied painted according to customer specification (→ Housing variants).
Unpainted surfaces are protected with a solventless rust inhibitor.
SKF logo