Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Typical shaft-bearing combinations

SBD plummer block housings can accommodatedifferent shaft-bearing combinations:
  • Plain shaft with bearing on an adapter sleeve, no designation suffix (fig. 1)
  • Stepped shaft with bearing on an adapter sleeve, designation suffix C (fig. 2)
  • Stepped shaft with bearing on a cylindrical seat, designation suffix E (fig. 3)
  • Multi-stepped shaft with bearing on a cylindrical seat (fig. 4)
THD take-up housings are available for bearings on an adapter sleeve on plain shafts (fig. 5).
End plates to secure a bearing on a cylindrical seat at the end of a shaft (fig. 6) are not supplied by SKF. Suitable dimensions for end plates are provided in the product tables for:
SBD and THD housing bodies are supplied with different covers to fit the following shaft arrangements:
  • housing for a shaft end, designation suffix A
  • housing for a through shaft, designation suffix B
  • housing for a locating bearing, designation suffix F
  • housing for a non-locating bearing, designation suffix L
When ordering, the suffixes should be combined (→ Ordering information).
SKF logo