Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Terminology

An overview of SKF housing terminology is provided in the following:

Types of bearing housings:

  • Split plummer (pillow) block housing (fig. 1)
  • Non-split plummer (pillow) block housing (fig. 2)
  • Flanged housing (fig. 3)
  • Take-up housing (fig. 4)
  • Two-bearing housing (fig. 5)

Split plummer (pillow) block housings:

  • SE plummer (pillow) block housing (fig. 6)
  • SONL plummer (pillow) block housing (fig. 7)

Housing and shaft arrangements:

  • SE plummer (pillow) block housing (fig. 8)
  • FNL flanged housing (fig. 9)
  • SONL plummer (pillow) block housing (fig. 10)
  • SNL plummer (pillow) block housing (fig. 11)
SKF logo