Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Locating and non-locating bearing positions

All SDAF housings can be used for both the locating and non-locating bearing positions.
The housings are machined standard for bearings in the non-locating position. Bearings in the locating position as well as CARB toroidal roller bearings must be secured in the housing with stabilizing (locating) rings.
Appropriate stabilizing rings are supplied with smaller SDAF housings. For SDAF extended range housings, the stabilizing rings must be ordered separately.
SKF logo