Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Designations

The designations of SKF housings and associated components follow a system that consists of a basic designation with or without one or more prefixes and/or suffixes.
Examples and the applicable options for SDAF housings and standard SDAF extended range housings are given below.

Example

SDAF 22634 TA
whereSDAF =
22634 =
TA =

Applicable options

Series
SStandard pillow block
DHeavy-duty series
AInch dimensions
FLabyrinth seal

Material
_
Cast iron (standard)
DDuctile iron (spheroidal graphite cast iron)
SCast steel

Size identification
222(00)Kits with spherical roller bearings with a
cylindrical bore, diameter series 2
223(00)Kits with spherical roller bearings with a
cylindrical bore, diameter series 3
225(00)Kits with spherical roller bearings on an
adapter sleeve, diameter series 2
226(00)Kits with spherical roller bearings on an
adapter sleeve, diameter series 3
230(00)Kits with spherical roller bearings with a
cylindrical bore, diameter series 0
230(00) KAKits with spherical roller bearings on an
adapter sleeve, diameter series 0
231(00)Kits with spherical roller bearings with a
cylindrical bore, diameter series 1
231(00) KAKits with spherical roller bearings on an
adapter sleeve, diameter series 1
232(00)Kits with spherical roller bearings with a
cylindrical bore, diameter series 2
232(00) KAKits with spherical roller bearings on an
adapter sleeve, diameter series 2
..20 to 96Size code, related to the bearing bore size
../500 to /530Size code, related to the bearing bore size

Suffixes1)
TTaconite seal with contact seal or bolt-on taconite seals
TVTaconite seal with V-ring
TA or TVATaconite seal with button head grease fitting
TB or TVBTaconite seal with giant button head grease fitting
YOne end closed (i.e. supplied with end plugs)
/VZ...Special feature / modification
  1. 1)When multiple suffixes are used, they are listed in the same order as shown here.
SKF logo