Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Split pillow blocks, SDAF series including the extended range (inch dimensions)

All SDAF housings, which include the SDAF extended range, are heavy-duty split pillow (plummer) block housings designed for tough operating conditions where heavy loads and shock loads require a housing that is exceptionally sturdy. All SDAF housings are made to order.
SDAF housings can accommodate bearings in the 22 and 23 dimension series for shaft diameters ranging from 2 15/16 to 9 9/16 inches. SDAF extended range housings can accommodate bearings in the 30, 31 and 32 dimension series for shaft diameters ranging from 8 15/16 to 20 inches and larger. Housings in the extended range are typically customized to meet the needs of a particular application.
Bearing types
  • Spherical roller bearings
  • CARB toroidal roller bearings 

Bearing dimension series

  • 22, 23 (SDAF)
  • 30, 31, 32 (SDAF extended range)

Shaft diameter range

  • 2 15/16 to 9 9/16 in. (SDAF) 
  • 9 in. and larger (SDAF extended range)

Typical shaft-bearing combinations

  • Plain shaft with bearing on an adapter sleeve 
  • Stepped shaft with bearing on a cylindrical seat

Seals

  • Labyrinth
  • Contact
  • Heavy-duty

Lubrication

  • Grease 
  • Oil

Materials

  • Grey cast iron 
  • Ductile iron (Spheroidal graphite cast iron)
  • Cast steel

Mounting

  • Four-bolt mounting

Compliance to standards

  • Not standardized

Split pillow block housings, inch dimensions

SKF logo