Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Condition monitoring

SNL and SE plummer (pillow) block housings have appropriate positions for condition monitoring sensors (fig. 1 and fig. 2).
Position 1 is a measurement point perpendicular to the shaft, and should be used when the housing is hung from its support or when loads act away from the support surface.
Position 2 is a measurement point parallel to the shaft and should be used when loads act toward the support surface. Both positions 1 and 2 are in accordance with ISO 10816-1:1995/Amd 1:2009.
Position 3 is a measurement point that is approximately 20° to 45° to the shaft axis.
SKF logo