Standard housing design
The housings are designed on the “building block” principle to enable a wider choice of bearings and seals as well as a variety of shaft-bearing combinations and lubrication methods.
SE plummer (pillow) block housings supersede SNL plummer (pillow) block housings for sizes 507 up to 511-609.