Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Condition monitoring

SNL housings in the 30, 31 and 32 series have appropriate positions for condition monitoring sensors (fig. 1).
Postition 1 is a measurement point perpendicular to the shaft and should be used when loads act away from the support surface.
Position 2 is a measurement point perpendicular to the shaft and should be used when loads act toward the support surface.
Position 3 is a measurement point parallel to the shaft and should be used when loads act toward the support surface.
All three positions are in accordance with ISO 10816-1:1995.
For additional information about condition monitoring, as well as the measurement tools and systems available from SKF, contact your local SKF representative or SKF Authorized Distributor.
SKF logo