Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Split plummer block housings, SNL 30, 31 and 32 series

SNL plummer (pillow) block housings in the 30, 31 and 32 series are robust and suitable for tough operating conditions. They enable the incorporated bearings to achieve maximum service life with less need for maintenance. Different housing variants and seal designs are available, making the use of tailored housings virtually unnecessary and enabling cost-effective bearing arrangements to be made.
Bearing types
  • Spherical roller bearings
  • CARB toroidal roller bearings
Bearing dimension series
  • 30, 31, 32
  • 22, 23, 40 (for some bearings)
Shaft diameter range
  • 115 to 530 mm
  • 4 7/16 to 19 1/2 in.
Typical shaft-bearing combinations
  • Plain shaft with bearing on an adapter sleeve
  • Stepped shaft with bearing on a cylindrical seat
Seals
  • Labyrinth
  • Heavy-duty
  • Oil seal
Lubrication
  • Grease
  • Oil
Materials
  • Grey cast iron
  • Spheroidal graphite cast iron
Mounting
  • Four-bolt mounting
Compliance to standards
  • ISO 113:2010 (four-bolt plummer block housings)
Supersedes
  • SD, SDD series
SKF logo