Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Designation system for end covers

Examples and the applicable options for end covers for SNLN 30 housings are given below.

Basic bearing designation system

Examples

ASNH 526
whereASNH =
526 =

ETS 3038
whereETS =
3038=

Applicable options

Test Designation 1
Series
ASNH
End cover of plastic for SNLN 30 plummer block housings,
size 3024 to 3032
ETS
End cover of grey cast iron for SNLN 30 plummer block
housings, size 3034 to 3056

Test Designation 2
Size identification
524-620
For housings size 3024 (series ASNH)
5(00)For housings from size 3026 to 3032 (series ASNH)
30(00)For housings from size 3034 to 3056 (series ETS)
(00)Size code of the bearing, (00) x 5 = bearing bore diameter [mm]
SKF logo