Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Designation system for oil level gauges and oil pick-up rings

Examples and the applicable options for oil level gauges and oil pick-up rings for SONL housings when sold separately are given below.

Basic bearing designation system

Example

GG-TSO 217-517/V51
whereGG-TSO =
217-517 =
/V51 =

Applicable options

Test Designation 1Part
GG-TSOOil level gauge

Test Designation 2Size identification
2(00)-5(00)Housing size identification

Test Designation 3
Suffix
/V51Signifies spare part

Example

GH-TSO 217-517/V51
whereGH-TSO =
217-517 =
/V51 =

Applicable options

Test Designation 1Part
GH-TSOOil pick-up ring

Test Designation 2Size identification
2(00)-5(00)Housing size identification

Test Designation 3Suffixes
/V51Oil pick-up ring – steel
(signifies spare parts with standard performance)
/MBOil pick-up ring – brass
(replacement for standard)
SKF logo