Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Designation system for housings

Examples and the applicable options for FSDR .. K trunnion bearing housings are given below.

Example

FSDR 39/1060 K/P45
whereFSDR =
39/1060 =
K/P45 =

Applicable options

Series
FSDR
Trunnion bearing housing for grinding mills

Material
Grey cast iron
DSpheroidal graphite cast iron

Size identification
../..Bearing dimension series / bearing bore diameter
[mm]

Suffixes1)
Housing with metric threads and G threads for
grease fittings
KHousing for bearings with a tapered bore on a
split unthreaded sleeve and a stepped shaft
N9Housing with inch threads and NPTF threads
for grease fittings
/P...Painting variant according to customer specification
(P01 to P999)
  1. 1)When multiple suffixes are used, they are listed in the same order as shown here.
SKF logo