Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Ordering information

FSDR .. K housings are supplied with the following components:
  • housing
  • 2 covers, including O-rings and 8 hexagon head bolts per cover (16 in total)
  • 2 labyrinth rings, including 10 hexagon head bolts per labyrinth ring (20 in total)
  • 2 shaft sleeves, including O-rings
  • 2 locating rings
  • 2 ventilating valves
  • 2 PTFE strips (for all housings except size 49/1320)
The bearings, bearing sleeves, V-ring seals, and clamping bands must be ordered separately.

Order example

A trunnion bearing housing (with metric thread connections) is required for a 239/1060 CAK/W33 spherical roller bearing. The following items should be ordered:
  • 1 housing FSDR 39/1060 K
  • 1 bearing 239/1060 CAK/W33
  • 1 bearing sleeve KOH 39/1060
  • 2 V-ring seals 1180 VRME R
  • 4 clamping bands RM 15 Art. No. 25538099 Length 1500
  • 2 clamping bands RM ADJUST Art. No. 25539099 Length 700
SKF logo