Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Ordering information

PD two-bearing housings

Housings in the PDN series are supplied with the following components:
  • housing
  • 2 covers, including 8 or 12 hexagon head bolts and spring washers depending on size
  • 2 flinger rings
  • 1 wave spring washer (up to and including size 218 for housings in the PDN 2 series, and size 316 for housings in the PDN 3 series)
  • 2 seals (V-ring seals for housings in the PDN 2 series; V-ring seals and felt strips for housings in the PDN 3 series)

Housings in the PDP series are supplied with the following components:

  • housing, including 2 eye bolts for housing size 224
  • 2 covers, including 12 hexagon head bolts and washers
  • 2 flinger rings
  • 2 locating rings
  • 2 spacer sleeves
  • 2 shaft sleeves
  • 2 V-ring seals

Housings in the PDR series are supplied with the following components:

  • housing, including 2 eye bolts for housings from sizes 320 to 324
  • 2 covers, including 12 hexagon head bolts and washers
  • 2 flinger rings
  • 2 spacer sleeves
  • 2 shaft sleeves
  • 2 seals (V-ring seals and felt strips)
  • 1 O-ring
The bearings and shaft must be ordered separately. Shafts are supplied with two keys, and two end plates with attachment screws and spring washers.
Housings in the PDP and PDR series can be supplied without shaft sleeves. They are identified by the designation suffix U, e.g. PDR 315 U.

Order example

One PD housing is required for two 6309 bearings. The following components should be ordered:

  • 1 housing PDN 309
  • 1 shaft VJ-PDNB 309
  • 2 bearings 6309

PD two-bearing units

PD units are supplied assembled and ready to-mount, complete with bearings and shaft.

Order example

One PD housing is required for two 6309 bearings. The following items should be ordered:

  • 1 unit PDNB 309
SKF logo