Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Bearing data

Boundary dimensions

Not standardized

Tolerances

For additional information → Tolerances

Inner ring: Geometrical tolerances tighter than P4 (table 1)

Outer ring: Geometrical tolerances tighter than SP (table 2)


Cross-sectional height (table 3):

  • graded into three height groups
  • very tight tolerances

The position of the maximum wall thickness of the rings is marked on one side of the inner and outer rings with an arrow. Two additional markings can be found on the outer ring side face (fig. 1):

  • the bearing serial number to the left of the arrow
  • the section height group to the right of the arrow

SKF logo