Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Bearing selection examples

This section contains several worked examples that show the bearing selection process applied to various machines and application cases.
Each example is presented as a number of steps that generally follows the sequence in the bearing selection process. However, interdependencies in any particular application case may require looping back and forth between the process steps and where this occurs it is fully described in the example.
In all examples you can obtain a full description of a particular step in the bearing selection process by clicking on its corresponding icon: 

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting
SKF logo