Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

ST-2240-CIRC

Control unit for oil circulation lubrication systems

SKF control center ST-2240-CIRC

The SKF Control Centre ST-2240-CIRC is a stand-alone controller for oil circulation lubrication systems. It comes with a touch screen and remote smart-phone option. It is a flexible and cost-effective solution for controlling and monitoring oil circulation lubrication systems. It comes with an easy-to-use touch screen interface, machine interlocking and various communication protocol.

Features and benefits

  • Automatic and manual pump change
  • Control of output pressure, output oil temperature and oil reservoir heating and filter pressures
  • Automatic cold start-up mode
  • By-pass valve control
SKF logo