Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

SKF Variolub software

Variolub software at Laptop

The SKF Variolub Software offers an inexpensive solution for the set-up of the IPM 12 pulse meter. It can be downloaded to a laptop computer for maintenance purposes in the field and directly communicates with the IPM 12 connected to it. Set points can be defined for each individual lube point whereas the alarm limits are set as a common parameter for each IPM 12. Inputs currently not in use can be switched off.

Features and benefits

  • Human Machine Interface for parameter setting
  • Connector cable to connect a laptop computer (Sub-D9) to the IPM 12 pulse meter (M12)
  • Adaptor Sub-D9 – USB optional
SKF logo