Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

ZP

Electrically operated gear pumps for use in oil circulation systems

Gear Pump for Oil ZP5-2
ZP5-2

ZP gear pumps are manufactured for clockwise (ZP12-2; ZP1) or counterclockwise (ZP1-S1) rotation, with constant direction of delivery. The indicated delivery rates apply to an operating viscosity of 140 mm2/s and a back pressure of 5 bars (72 psi). They allow direct drive ZP operated by electrical motors are ZM pumps.

Features and benefits

  • Designed for 24/7 operation
  • Wide viscosity range
  • Compact, rugged and reliable design
  • Low noise level
  • Integrated pressure relief valve and venting valve
SKF logo