Schmierpumpen und Pumpenaggregate
Schmierpumpen fördern den Schmierstoff aus dem Schmierstoffbehälter in das Rohrleitungssystem des Zentralschmiersystems. Der Förderdruck muss groß genug sein, um die Druckverluste in den Rohrleitungen, an den Komponenten (Filter, Ventile, Verteiler) und an den Reibstellen zu überwinden.
Auswahlkriterien:- Art des Schmiersystems
- Funktionsprinzip
- Antriebsart
- Aufbau der Pumpe
- Schmierstoff
- Vom System benötigte Schmierstoffmengen
- Druckbereiche Temperaturbereiche
Overview of pumps and pump units for different lubrication systems
-
Single-line lubrication systems
Product Lubricant Metering quantity Manually operated pumps / pump units cm³/stroke in³/stroke 1812 oil
grease NLGI 000, 002,6 0.16 POE oil 15 0.9 PFE oil
grease NLGI 000, 0015 0.9 83817 grease NLGI 0, 1 , 2 1,6 0.09 1810 grease NLGI 0, 1 , 2 2,6 0.16 Air operated pumps/pump units cm³/stroke in³/stroke 82885, 83667 oil
grease NLGI 000, 007,4 0.45 85438/40/41 oil
grease NLGI 000, 007,4 0.45 P/PW/PF/PFW-289 oil
grease NLGI 000, 0010 0.61 POEP oil 15 0.9 PFEP grease NLGI 000, 00 15 0.9 PPS30 oil
grease NLGI 000, 0030 1.83 82676 oil
grease NLGI 000, 0039,3 2.39 82570 oil
grease NLGI 000, 0039,3 2.39 85430/31/32/33 oil
grease NLGI 000, 0039,3 2.39 PEF/PEU oil
grease NLGI 000, 0048 2.93 40PGA grease NLGI 0, 1, 2 40 2.44 82886, 83668 grease NLGI 0, 1, 2 7,4 0.45 85442 grease NLGI 0, 1, 2 7,4 0.45 85444/45 grease NLGI 0, 1, 2 7,4 0.45 85434/35/36 grease NLGI 0, 1, 2 18,7; 35,2 1.14; 2.15 82653/55 grease NLGI 0, 1, 2 22,9 1.39 83800/34 grease NLGI 0, 1, 2 35,2 2.15 cm³/min in³/min 283167 oil
grease NLGI 000, 00197 12.02 1826 oil
grease NLGI 000, 007571 462 83167 grease NLGI 0, 1, 2 197 12 83599 grease NLGI 0, 1, 2 197 12 84050, 85460 grease NLGI 0, 1, 2 492 30 1827, 1828 grease NLGI 0, 1, 2 2638 161 1829 grease NLGI 0, 1, 2 3785 231 Hydraulically operated pumps /pump units cm³/stroke in³/stroke HG 1000/2000 grease NLGI 0, 1 0–1000/–2000 0–61.02/–122 cm³/min in³/min 84944, 84961 grease NLGI 0, 1, 2 180 11 84960, 84962 grease NLGI 0, 1, 2 180 11 FlowMaster grease NLGI 0, 1, 2 15–737 7–45 Electrically operated pumps cm³/min in³/min ECP oil
grease NLGI 000, 0012 0.73 P653S oil
grease NLGI 000, 00
grease NLGI 0, 1, 224,6 1.5 KFB oil
grease NLGI 000, 0050 3 KFB-M oil
grease NLGI 000, 0024,6 3 KFU oil
grease NLGI 000, 00140 8.5 MKU oil 100; 200; 500 6; 12; 31 MKF oil
grease NLGI 000, 00100; 200; 500 6; 12; 31 MFE oil
grease NLGI 000, 00250; 500 15; 31 P603S grease NLGI 0, 1, 2 12 0.7 Minilube grease NLGI 0, 1, 2 13 0.8 KFG grease NLGI 0, 1, 2 15 0.9 Multilube grease NLGI 0, 1, 2 16 0.976 FK grease NLGI 0, 1, 2 74 4.5 FlowMaster grease NLGI 0, 1, 2 103 6.3 -
Dual-line lubrication systems
-
Progressive lubrication systems