Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

84960 / 84962

Hydraulically operated piston pump for use with single-line systems

Single-line hydraulic-powered grease pump model 84960

Models 84960 and 84962 are pumps designed to operate centralized lubrication systems that utilize single-line parallel grease metering components. The pumps are double acting, dispensing lubricant on both the up and down strokes. These units are designed for off-road equipment that utilizes 24 V DC power sources.

These units can be used in conjunction with Models 244270 (not potted) or 249605 (potted) cycle timers. Included hydraulic solenoids require 24 V DC.

Model 84960 is a hydraulic pump for use with U.S. standard 120 lb refinery drums. System components (pump, vent assembly, drum cover and follower plate) must be ordered separately. Model 84962 is a hydraulic pump for custom lubricant container installations. Pump length is sized for U.S. standard 400 lb refinery drum depth.

Features and benefits:
  • For use with U.S. standard 120 lb/54 kg refinery drum
  • Robust
  • Includes a hydraulic pressure reduction valve rated 4 to 55 bar (60 to 800 psi) output
  • System components (pump, vent valve assembly, drum cover and follower plate) must be ordered separately
  • For use with single-line metering devices
  • Technische Eigenschaften
    Function principlehydraulically operated, double-acting piston pump
    Outlets1
    Metering quantity180 cm³/ min11 in³/ min
    Lubricantgrease NLGI 0, 1, 2
    Operating temperature–40 to +57 °C–40 to +135 °F
    Fluid inlet temperaturemax. +99 °Cmax. +210 °F
    Hydraulic inlet pressuremin. 20 bar
    max. 205 bar
    min. 300 psi
    max. 3000 psi
    Materialsteel, brass, copper, polyurethane, nitrile
    Connection outlet3/4 NPTF (M)
    Hydraulic inlet/outlet1/4 NPTF (M)
    Transmission ratio16:1
    Flow rate at 30 cycles/min3,8 l/min1.0 gal/min
    Dimensions
    8496076 × 177,8 × 1083 mm3 × 7 × 42.625 in
    8496276 × 177,8 × 862 mm3 × 7 × 33.94 in
    Mounting positionvertical
  • Anwendungen
SKF logo