Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Lever-action coupler

Lever-action coupler

Developed to optimize grease gun lubricant delivery, the SKF lever-action coupler improves safety and simplifies the manual lubrication process. Featuring one-handed operation, the easy-to-use coupler remains attached to the fitting without being held in place. Its reverse-jaw design holds the fitting securely to the seat for less grease spillage.

The lever-action coupler is available in two versions – one for battery-powered grease guns (TLGB 20-8) and one for manual grease guns (1077600-5).

Key features and customer benefits

  • Enables one-handed operation for improved safety
  • Easy to use
  • Lever activated for quick attachment and release from fitting
  • Reduces grease spillage 
Image below: Battery-driven grease gun TLGB 20 equipped with Lever-action coupler TLGB 20-8

Suitable SKF grease guns and accessories

Technical data
Thread 
- 1077600-5M10*1
- TLGB 20-81/8 NPT
Grease fittingStandard (DIN 71412)
Maximum working pressure700 bar (10 000 PSI)
Length195 mm (7.7 in)
Weight260 g (0.57 lb)
SKF logo