Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Designations

The designations of SKF O-rings (table 1) in both metric and inch sizes contain their dimensions in metric units.
The designations of SKF back-up rings (table 2) in metric sizes contain their dimensions in metric units, whereas those in inch sizes contain their dash-number.
The size lists for both are provided in inch and metric sizes. If applicable the unique dash-numbers for O-ring sizes in accordance with standards AS586:2012 and ISO 3601:2012 are also listed here.
SKF provides O-rings in metric (→ Size list [pdf]) and inch sizes (→ Size list [pdf]).
SKF provides back-up rings in metric sizes (→ Size list [pdf]), inch sizes by dash-number with metric dimensions (→ Size list [pdf]), and inch sizes by dash-number (→ Size list [pdf]).
SKF logo