Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

CPV profile data

Material
codes
Slide ring: U-1003
Energizer: A-8501
Materials
PressureUp to 345 bar (5 000 psi)
SpeedPressure ≤ 250 bar (3 625 psi) → up to 1 m/s (3.2 ft/s)
Pressure > 250 bar (3 625 psi) → up to 0,5 m/s (1.6 ft/s)
Temperature
range


For temperature limits depending on fluid compatibility → table 1
Extreme low temperature range: may be intermittently exposed (e.g. cold start-up) without seal damage, but seal performance may be compromised while in this range
Temperatures below the recommended operating range: seal performance depends on system design (precision guiding arrangement recommended)
Recommended operating temperature range for this profile and material
Temperatures above the recommended operating range: acceptable only with reduced pressure, speed, and/or e-gap
Extreme high temperature range: only occasional short-term exposure (e.g. cylinder in curing oven of a powder coating process)
Counter-
surface
Specifications for effective sealing systems
Size listInch [pdf]
Additional
information
Piston seals with polyurethane slide rings
Maximum values of application parameters (e.g. pressure, speed, temperature, e-gap) should not be applied continuously nor simultaneously.
SKF logo