Cookies auf der SKF Webseite

Wir von SKF verwenden Cookies auf unserer Website, um die angezeigten Informationen optimal auf die Interessen der Besucher abzustimmen, wie z. B. auf die bevorzugte Länder- oder Sprachwahl.

cookie_information_popup_text_2[49]

Profile overview

SKF supplies hydraulic seals and guides in many different profiles or designs and in a wide range of series and sizes, which make them appropriate for a wide variety of operating conditions and applications. The most common profiles and designs per seal type and guides are provided in the following profile overview.
Wiper seals

Press-in wiper seals (fig. 13)

  • PA profile
  • MCW profile
  • PAD and PADV profile


Snap-in wiper seals (fig. 14)

  • DTW profile
  • DX profile
  • HW profile
Guide rings and guide strips

Guide rings (fig. 15)

  • WAT rod or piston guide rings
  • RGR rod guide rings
  • PGR piston guide rings


Guide strips (fig. 16)

  • PTFE guide strips in different designs and configurations

For additional information refer to the relevant product sections.
SKF logo