High-speed permanent magnet motor solutions for aeration blowers
Cutting energy costs at wastewater plants?

Do it with a complete magnetic system from SKF
Permanent magnet motor solutions from SKF combine the cutting-edge, contact-free technology of a high-speed permanent magnet motor (PMM), active magnetic bearings (AMB) with an integrated control system, and a variable speed drive (VSD).For centrifugal air blowers, few technologies can match the energy efficiency and reliability that’s possible with this combination. And only SKF delivers it as complete package solution form a single source.
SKF PMM benefits for blowers
- Reduce TCO (total cost of ownership)
- Cut energy consumption by 10-40%
- Improve service life and reliability
- Exceed MTBF rates of 100,000 hours
- Reduce component wear
- Eliminate oil contamination risks
- Cut noise levels by up to 30%
- Downsize designs