High temperature operation without lubrication upgrades
The SKF total shaft solution for industrial and hot gas fans

In some cases, however, fan speed can be upgraded without upgrading to a more costly lubrication method. For these situations, the SKF total shaft solution for industrial and hot gas fans is ideal. By addressing various aspects of heat generation, the SKF total shaft solution enables higher speeds, greater throughput, reduced energy consumption, enhanced reliability and extended relubrication intervals.
High temperature operation without lubrication upgrades
-
SKF self-aligning bearing system: grease lubrication
For grease-lubricated fan shaft bearing applications
-
Mounting and dismounting tools
A range of SKF tools to make bearing mounting and dismounting fast, easy and accurate
-
INSOCOAT
A bearing function and electrical insulation in one solution
-
SNL plummer block housings
A high-speed solution for high performance fans