Turbulo Bilge water treatment solutions

The better the bilge water treatment process, the longer the lifetime of the various technical components. Most oily water separators are equipped with filtering or adsorbing materials or coalescers. Such parts are extremely sensitive to solid matter. And the higher the level of oil or solid contamination within the oily water, the more often the elements have to be replaced.
SKF Marine offers a 3-step system to treating oily bilge water that also filters suspended solids in the bilge water.