Bulk conveyors
Moving diverse materials through tough conditions
_72_0_474_402.jpg)
Unlike medium conveyors, heavy conveyors are slow moving applications, so high operating temperatures and rotational speed are typically not factors affecting performance. But external temperature, heavy loads, shock loads and contaminants can significantly reduce service life for bearings and other components.

SKF solutions for conveyors
-
The three-barrier solution
Keep your conveyors moving more productively and profitably
-
SKF self-aligning bearings system
A proven solution for shafts prone to misalignment
-
SKF Explorer spherical roller bearings
Self-aligning design withstands shaft misalignment and more for increased uptime
-
Seize-resistant bearings
Stop the bearing failures that cause conveyor roller seizures
-
SKF Energy Efficient deep groove ball bearings
Next generation bearings operate with 30 % less friction than conventional bearings
-
SKF SNL/SAF housings
Today's most reliable solution for mounted bearings
-
SKF ConCentra roller bearing units
Mounted arrangement ensures tight fit on shafts in the toughest conditions
-
Unitized solution for idler rollers
Sealed, greased, compact bearing assembly helps extend service life
-
Taconite heavy conveyor seals
Keep taconite out of bearings with specially designed labyrinth seals
-
SKF SPEEDI-SLEEVE
Simple, robust repair tool takes scored shafts to restored shafts in minutes
-
SKF power transmission products
A range of SKF belts, pulleys and sheaves and more
-
SKF Drive-up Method
Reduce potential bearing mounting errors for longer bearing service life
-
SKF DuoFlex, dual-line lubrication systems
A multi-point lubrication solution for long distances and harsh conditions
-
Conveyor chain lubrication systems
Virtually eliminate manual lubrication and grease handling costs
-
SKF SYSTEM 24
Ideal for hard to reach lubrication points
-
SKF LGGB 2 biodegradable bearing grease
An eco-friendly lubrication solution for conveyors
-
SKF LGEP 2
Formulated to handle high loads and extreme pressures
-
SKF Idler Sound Monitor Kit
Detect conveyor idler faults safely from up to three meters away
-
SKF Copperhead fault detection system
Identify and correct machine problems before they cost you
-
SKF Sealed Energy Efficient deep groove ball bearing
SKF offers a new sealed deep groove ball bearing line which offers 30% lower friction while maintaining high seal ability