SKF offers new compact metering device for single-line lubrication systems

  • Story

    2018 December 04, 18:30 CET

    Gothenburg, Sweden, 4 December 2018: SKF today announced the introduction of its Lincoln SLC metering device for grease. Developed for use in single-line lubrication systems, this compact metering device features a compact and modular design for less jointing and decreased risk of leaking.

    Featuring a spring-reset control piston, the metering device has a high venting capability for compatibility with greases up to NLGI 2. The device provides reliable operation in harsh conditions and low temperatures. Delivery volume can be either adjusted via regulating screws or set with dosing screws, both options ensure each lubrication point receives the required amount of lubricant.

    The SLC is available in two versions – the SLC1 for one to 12 outlets and the SLC2 for one to six outlets. Both are offered with BSP or NPT threads and in C3 corrosion classification. Metric and imperial sizes are included for inlet and outlet fittings.

    With the most compact construction in its class, the SLC is suitable for use in renewable energy, construction and mining applications, as well as when replacing smaller, mid-pressure, dual-line lubrication systems.

    Combining more than 100 years of SKF and Lincoln expertise, SKF offers the industry’s most complete portfolio of innovative lubrication solutions – from manual lubricators and tools, to the most advanced centralized and automatic lubrication systems.

    Aktiebolaget SKF
           (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31-337 6418; +46 705 77 64 18, sabine.hergenroeder@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2017 were SEK 77 938 million and the number of employees was 45 678. www.skf.com

    ® SKF and Lincoln are registered trademarks of the SKF Group

  • Image

Download press kit

Press kit (2.8 MB)

SKF logo