Dynamic motor analyzer accessories
The following accessories work with the EXP4000 dynamic motor analyzer:
- SKF Dynamic Motor Link - EP1000 (fig 1): Safely and quickly connect to motor control centres via this port. Pricing available per quantity discounts.
- 84-EXP3CT1000 (fig 2): 1,000 Amp CT (Current Transformer)
- 84-EXP3CT150 (fig 3): 150 Amp CT
- 84-EXP3CT10 (fig 4): 10 Amp CT
- 84-EXP3CT3000 (fig 5): Cable CT 3,000A
-
84-EP-C03 (fig 6): EP-2 umbilical cable (communications cable from EP to EXP4000)
-
84-EXP4000V12/VOLTX: EXP voltage leads
-
84-EXPLORERCP (fig 8): Clip package (three sets of different clips)
-
84-EXP3CTX12: 12 ft. CT extension (no picture available)
- 84-ARMCT7500: 7,000 Amp DC CT (no picture available)