Chassis grease

Chassis grease  LGLS 2
SKF LGLS 2  is a chassis grease that has been developed to be used ideally via lubrication systems under medium to high ambient temperatures.
Its anhydrous calcium thickener, combined with a high base oil viscosity, offers excellent water resistance and stickiness to surfaces as well as very good anti-wear properties.
  • Excellent pumpability at medium to high ambient temperatures
  • Excellent water resistance and corrosion protection
  • Excellent anti-wear properties
  • Excellent adhesion to surfaces

Typical applications

  • Construction  equipment
  • Heavy duty off-road applications such as excavators, wheel loaders, etc
  • Forestry and agricultural equipment such as forwarders and harvesters
  • Collector trucks
  • Joints
  • Slow plain and rolling bearings
Available pack sizes
PacksizeDesignation
18 kg pailLGLS 2/18
180 kg drumLGLS 2/180
Technical data
DesignationLGLS 2/(pack size)
DIN 51825 codeKP2K-20
NLGI consistency class2
ThickenerAnhydrous calcium
ColourRed
Base oil typeMineral oil & polymers
Operating temperature range–20 to +120 °C (–4 to +248 °F)
Dropping point IP 396>140 °C (>284 °F)
Base oil viscosity
40 °C, mm2/s
100 °C, mm2/s

1 300
106
Penetration DIN ISO 2137
60 strokes, 10–1 mm

265–295
Corrosion protection
SKF Emcor standard ISO 11007
SKF Emcor water wash out

0-0
0-0
Water washout
ISO 11009, 1h/80 °C

2%
Flow pressure at –20 °C<1 400 mbar
EP performance
4–ball test, welding load DIN 51350/4
4–ball test, wear scar DIN 51350/5 @ 1 400N

2 800 N
<2
SKF logo