PGA 3

Control unit for oil circulation lubrication systems

PGA 3 programming and display unit, mobile version
PGA 3 programming and display unit

The PGA 3 programming and display unit is an input device for the IPM 12 pulse meter. It is used to parameterize the IPM 12 and display current flow rates of the IPM 12 connected to it. It can be used to transfer data to a customer data control system or a condition monitoring system via an OPC interface (Ethernet). 

The PGA 3 mobile version is used for maintenance purposes. Its function and design is identical.

Features and benefits

  • Portable version available
  • Easy handling
  • Easy-to-read display
  • Interface to condition monitoring system
  • Interface to customer data control system (DCS)
SKF logo