SMG

SKF DuoFlex SMG-Doser
SKF DuoFlex SMG-Doser
Lubricant metering devices for SKF DuoFlex dual-line automatic lubrication systems

Design of it is block doser. Dosers are made of carbon steel and they are zinc-coated. Typical applications are heavy vehicle applications.

Technical features:
  • Lubricant: Greases up to NLGI Grade 2
  • Doser group outlets: 1 - 8
  • Dosages: 0,13 - 1,32 g
  • Operation pressure: max. 200 bar 
  • Operation temperature: -35 to +80 °C
SKF logo