ZP

Electrically operated gear pumps for use in oil circulation systems

Gear Pump for Oil ZP5-2
ZP5-2

ZP gear pumps are manufactured for clockwise (ZP12-2; ZP1) or counterclockwise (ZP1-S1) rotation, with constant direction of delivery. The indicated delivery rates apply to an operating viscosity of 140 mm2/s and a back pressure of 5 bars (72 psi). They allow direct drive ZP operated by electrical motors are ZM pumps.

Features and benefits

  • Designed for 24/7 operation
  • Wide viscosity range
  • Compact, rugged and reliable design
  • Low noise level
  • Integrated pressure relief valve and venting valve
SKF logo