ETPx

SKF Compact Greaser

SKF Compact Greaser
SKF Compact Greaser
Electrically operated piston pump unit for the lubrication of linear guides, robots, rolling bearings and high-speed spindle bearings. It is an alternative when no centralized lubrication system is available.

Technical features:
  • Lubricant: grease NLGI Grade 000 to 2
  • Reservoir capacity: 80 cm³
  • Number of outlets: 2; 3; 4; 5
  • Displacement: 10, 15, 20 mm³/stroke
  • Back pressure: 25 bar
  • Operating temperature: +15 to 40 °C

Special features:
  • available with or without internal monitoring (level indication)
  • CE mark of conformity

Related documents

Configure the product according your needs, download the CAD file

SKF logo