Mechanically operated piston pumps
Mechanically operated piston pumps can be docked directly on an internal or external drive:
- motor
- gearbox
- shaft
- cam
In the table you can find an overview with technical details of these piston pumps.
Overview of mechanical operated pumps for lubrication systems
-
Multi-line lubrication systems
Product Lubricant Outlets Metering quantity per outlet cm³/min in³/min Mechanically operated pumps SP / G Oil 2 or 4 0,14–2,9 0.08–0.18 RA … U Oil 1-20 0,07–36 0.004–2.2 55 i Oil 1-14 0,2–12,7 0.012–0.77 Mechanically or Electrically operated pumps JM Oil 1-28 0,15–7,95 0.055–0.49 SP / PFE Oil 1-5 1,0–75,0 0.06–4.6 RA 20/45 Grease NLGI 0,1,2 1-12 0,07–6,0 0.004–0.37 P 215 Grease NLGI 0,1,2 1-15 0,55–3,15 0.033–0.19 P 230 Grease NLGI 0,1,2 1-30 0,55–3,15 0.03–0.19