171-210

Flow monitor for use in circulating oil systems

171-210
171-210

Flow monitors are minimum flow detector switches. They represent an inexpensive solution for the monitoring of smaller oil circulation lubrication systems. Also critical lubrication points in systems that generally are not equipped with individual flow monitoring can be monitored.

Features and benefits

  • Effective monitoring of minimum oil flow
  • Wide flow range
  • Available in five ranges but with identical outer dimensions
  • High operating temperature
SKF logo