WS32-x / WS33-x / WS35-x

WS32-S30+XX
WS32-S30+XX
WS33-2+XXX
WS33-2+XXX
WS35-S10+XXX
WS35-S10+XXX

Fill level switches monitor the fill level in non-pressurized fluid reservoirs. To meet different requirement, fill level switches either have one or two switching points. 

If fill level switches have one switching point (WS32), the minimum fill level in the reservoir is monitored. Fill level switches with two switching points either monitor the minimum and maximum fill levels in the reservoir so the filling stops automatically when the maximum level is reached (WS33). Or they monitor the minimum fill level and have an early warning function (WS35). 

The latter version gives a signal before a critical oil level in the reservoir is reached so oil can be topped off before the machine stops working. Other fill level switches are available on request, e g with three switching points.

Features and benefits

  • Easy mounting
  • Different plug sizes
  • Various switching points

Configure the product according your needs, download the CAD file

SKF logo