WS63-2 / WS68

WS63
WS63-2
WS68
WS68

Fill level switches monitor the fill level in non-pressurized fluid reservoirs. To suit different requirement, the fill level switches either have one or two switching points. 

WS63-2 and WS 68 series have only one switching point, and electric contact opens with dropping oil level on both. The switch can be turned by 180° to make the electric contacts close with rising oil level.

Features and benefits

  • Compact design
  • Dropping and rising oil level monitoring

Configure the product according your needs, download the CAD file

SKF logo