Doser monitor

SKF Doser monitor
SKF Doser monitor

Designed for use with SGA and SG metering devices in dual-line lubrication systems, this monitor senses the movement of the metering device piston. The SKF Doser monitor comes complete with electrical sensors, connection cable and a junction box. 

Features and benefits:

  • Increases metering device operation monitoring level when dosage piston movement is monitored; sensor has no contact with lubricant because of sensor adapter. 
  • Sensor is easy to install and maintain with separate sensor adapter 
  • Status of monitor can be confirmed visually by LED signals 
  • Compatible with all SGA and SG metering devices 
  • IP67 protection rating
SKF logo