Gas driven single point automatic lubricators
SKF SYSTEM 24
The units are supplied ready-to-use straight from the box and filled with a wide range of high performance SKF lubricants. Tool-free activation and time-setting allow easy and accurate adjustment of lubrication flow.
- Flexible dispense rate from 1 to 12 months
- Stoppable or adjustable if required
- Intrinsic safety rating: ATEX approved for zone 0
- Transparent lubricant container allows visual inspection of dispense rate
- Compact size, permits installation in restrictive areas
- Greases and chain oils available
- SKF DialSet software helps to calculate the correct dispense rate
- Extensive range of accessories.
Product introduction video
Typical applications

- Applications in restrictive and hazardous locations
- Bearing housing lubrication
- Electric motors
- Fans and pumps
- Conveyors
- Cranes
- Chains (oil)
- Elevators and escalators (oil)
Figures
Ordering details
|
|||
Grease
| Description
| Unit 60 ml
| Unit 125 ml
|
LGWA 2
| Multi-purpose
EP type grease | LAGD 60/WA2
| LAGD 125/WA2
|
LGEM 2
| High loads,
slow rotations | LAGD 60/EM2
| LAGD 125/EM2
|
LGGB 2
| Biodegradable
| –
| LAGD 125/GB2
|
LGHB 2
| High temperature
and loads, plain bearings | LAGD 60/HB2
| LAGD 125/HB2
|
LGHP 2
| High performance
polyurea | LAGD 60/HP2
| LAGD 125/HP2
|
LGFP 2 | Food processing
industry | –
| LAGD 125/FP2
|
LGWM 2
| High load, wide
temperature | –
| LAGD 125/WM2
|
Chain oil
|
|
|
|
LHMT 68
| Medium temperature
oil | LAGD 60/HMT68*
| LAGD 125/HMT68*
|
LHHT 265
| High temperature
oil | –
| LAGD 125/HHT26*
|
LHFP 150
| Food grade, NSF
H1 approved oil | –
| LAGD 125/HFP15*
|
LFFM 80
| Food grade, NSF
H1 approved oil | –
| LAGD 125/FFM80*
|
LFFT 220
| Food grade, NSF
H1 approved oil | –
| LAGD 125/FFT22*
|
Empty unit suitable
for oil filling only | LAGD 60/U* |
|
|
| Empty unit suitable
for oil filling only | – | LAGD 125/U* |
* Includes non-return valve
-
Technical data
Technical data Designation LAGD 60 and LAGD 125 Grease capacity
– LAGD 60
– LAGD 125
60 ml (2 US fl. oz)
125 ml (4.2 US fl. oz)Nominal emptying time Adjustable; 1–12 months Ambient temperature range –20 to +60 °C (–5 to +140 °F) Maximum operating pressure 5 bar (75 psi) (at start-up) Drive mechanism Gas cell producing inert gas Connection thread R1/4 Maximum feed line length with:
– grease
– oil
300 mm (11.8 in.)
1 500 mm (59.1 in.)Intrinsically safe approval II 1 G Ex ia IIC T6 Ga
II 1 D Ex ia IIIC T85 °C Da
I M1 Ex ia I MaEC Type Examination Certificate Kema 07ATEX0132 X Protection class IP 68 Recommended storage temperature 20 °C (70 °F) Storage life of lubricator 2 years Weight LAGD 125 approx 200 g (7.1 oz)
LAGD 60 approx 130 g (4.6 oz)
Lubricant includedNote: For optimum performance, SKF SYSTEM 24 LAGD units filled with LGHP 2 should not be exposed to ambient temperatures over 40 °C (105 °F), or have a time setting longer than 6 months.
-
Accessories
Related documents
- Brochure SKF SYSTEM 24 LAGD Series (1.9 MB)
- Product data sheet LAGD Series (180 KB)
- Instructions for use LAGD Quick guide (575 KB)
- Instructions for use LAGD 60_125 (1.4 MB)
- Material safety data sheet LAGD 125/60 (72.1 KB)