Grease pumps

Meeting all your lubricating grease needs

Lubricating Grease pumps LAGG series
Full range of manual and air-operated grease pumps are designed to empty standard 18, 50 or 180 kg (39, 110 or 400 lb) lubricating grease drums. Can be connected directly on the greasing points, also suitable for centralised lubricating grease systems. SKF grease pumps have a maximum pressure of 50 and 42 MPa (7 250 and 6 090 psi) respectively. Tested and approved for SKF lubricating greases. Easy to install and ready for use since pumps are supplied with all necessary items including 3 500 mm (137.8 in.) of tubing.
  • Full range; pumps available for 18, 50 or 180 kg (39, 110 or 400 lb) lubricating grease drums
  • High pressure; maximum of 50 MPa (7 250 psi)
  • Easy to install; all necessary items as well as 3 500 mm (137.8 in.) of tubing are included
  • Reliable; tested and approved for SKF lubricating greases
  • Can be used in combination with SKF Bearing Packer VKN 550
  
  1. Grease pump for 18 kg (39.6 lb) drums (fig 1)
  2. Mobile grease pump for 18 kg (39.6 lb) drums (fig 2)
  3. Grease pump for 50 kg (110 lb) drums (fig 3)
  4. Grease pump for 180 kg (396 lb) drums (fig 4)
  5. Trolley LAGT 180 with 180 kg grease drum and LAGG 180AE (fig 5)
Technical data
Designation
LAGG 18M
LAGG 18AE
Description
Grease pump for
18 kg (39.6 lb)
drums
Mobile grease pump
for 18 kg (39.6 lb) drums
Power source
Manual
Air–pressure
Max. pressure
500 bar (7 250 psi)
420 bar (6 090 psi)
Suitable drum
265–285 mm
(10.4–11.2 in.)
265–285 mm
(10.4–11.2 in.)
Mobility
Stationary
Trolley LAGT 18-50
included
Maximum flow rate
1,6 cm³/stroke
(0.05 US fl. oz)
200 cm³/min.
(6.8 US fl. oz)
Suitable grease
NLGI class
000–2
0–2

Technical data
Designation
LAGG 50AE
LAGG 180AE
Description
Grease pump
for 50 kg (110 lb) drums
Grease pump
for 180 kg (396 lb) drums
Power source
Air–pressure
Air–pressure
Max. pressure
420 bar (6 090 psi)
420 bar (6 090 psi)
Suitable drum
350–385 mm
(13.8–15.2 in.)
550–590 mm
(21.7–23.2 in.)
Mobility
Stationary
Stationary
Maximum flow rate
200 cm³/min.
(6.8 US fl. oz)
200 cm³/min.
(6.8 US fl. oz)
Suitable grease
NLGI class
0–2
0–2
Spare parts
Designation
Description
LAGG-P1Pistol (Female thread G1/8, Compatible with M10x1)
LAGG 3.5MHigh pressure rubber hose 3,5 meter, burst pressure 1.650 bar.
LAGG 18AE-2
Kit for plastic toggle position 11: Compression spring Inox, Tappet, Toggle (1), Switch sleeve, O-ring 17,5*2,65, Washer. Model 2002.
LAGG 18AE-3Kit: O-ring 31,5*2,55; Sieve-insert; Cireclip 32*1.2; Disc; Hexagon Nut M6. Model 2002 - 2017.
LAGG 18AE-4Follower plate LAGG 18AE inner diameter 265-285 mm
LAGG 18AE-5Kit Piston part 2: Piston, Hexagon Nut M8, sheet gasket.
LAGG 18AE-6Kit Valve & spring part 18: Axie, Tension pin 2*12, O-ring 18,5*2,65, Spring, Valve body.
LAGG 18AE-7High pressure rubber hose 10 meter, burst pressure 1.650 bar
LAGG 18AE-8Part 1, Cylinder head
LAGG 18AE-11Kit for plastic toggle position 11: Compression spring Inox, Tappet, 2 toggles, Switch sleeve, O-ring 17,5*2,65, Washer. Model 2013.
LAGG 18AE-12Kit part 8: O-ring 20*1,75; Guide ring 12*17*5; Grove ring 12*17*3,5; Cireclip 17*1; O-ring 18,5*2,65.
LAGG 18AE-13Lower sealing unit (Pos. 7)
LAGG 18AE-14Kit part 6: O-ring 12*2,65; Guide ring 12*15*3; O-ring 20*2; O-ring 68*1,75; O-ring 4,5*1,5; O-ring 71*1,5
LAGG 18AE-15Spare part LAGG 18AE, Set 11, V.2017: Compression spring Inox, Tappet, Toggle, Switch sleeve.
LAGG 18AE-16Follower plate LAGG 18AE inner diameter 300 -335 mm
LAGG 18AE-17Follower plate LAGG 18AE inner diameter 280-350 mm
Accessories
Designation
Description
LAGT 18-50Trolley for 18 kg (40 lb) and 50 kg (110 lb) drums
LAGT 180
Trolley for drums up to 200 kg (440 lb)
SKF logo